Overview
Description
An LED electronic safe box has an electronic lock installed in the door which can be locked and unlocked by entering a specific code into the keypad. The LED displays the status of the electronic safe box and the contents input from the keypad.
This reference design features a small pin-count, low power RL78/G1N microcontroller that can directly drive high-brightness LEDs of 8 segments and 6 digits via large current output terminals. With a single microcontroller, you can realize 7-segment 6-digit LED display control, keypad control, motor control (electronic lock control), and buzzer control.
Features
- Demo board includes the RL78/G1N
- 7-segment 6-digit LED display
- Numbers: content input into the keypad
- OPEΠEd (Opened): Electronic lock is unlocked
- CLOSEd (Closed): Electronic lock is locked
- HOLd15 etc: Password setting time
- 10-key input
- Electronic lock/unlock
- Buzzer
- Powered by 3 AA batteries (1.5V x 3)
- Low power consumption operation 20uA(TYP.)@STOP mode
Applications
Applications
- Building Automation
- Appliance
Documentation
= Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Hardware | PDF 1.19 MB | |
1 item
|
Design & Development
Videos & Training
LED Electronic Safe Box
Renesas demonstrates the LED Electronic Safe Box quick solution featuring the RL78/G1N microcontroller.
Video List