Skip to main content

Overview

Description

Control slideshows smoothly during presentations with a wireless presenter. The PowerPoint Presenter solution enables remote control of a computer or multimedia projector via Bluetooth Low Energy (BLE) wireless technology. A user can easily advance a PowerPoint file to the next page or previous page just by pressing the page-down key or page-up key on the PowerPoint presenter. Black screen mode is also available.

Features

  • Power Supply: 3V (CR2032 lithium battery)
  • Low power consumption current (MCU):
    • RF transmission 2.6mA (TYP.) in RF low power consumption mode
    • RF reception 3.3mA (TYP.) in RF low power consumption mode
    • 0.1µA (TYP.) in RF power down mode
  • Bluetooth Low Energy wireless technology
  • BLE requirement: Supports Bluetooth version 4.0 and above (low energy specifications)
  • Remote distance: 30 meters
  • Applicable hardware: Notebook PC, desktop PC, mobile phone with Android system and tablet PC
  • System platform: Windows/Android

Applications

  • Building Automation
  • HMI

Documentation

Type Title Date
Manual - Hardware PDF 786 KB
Manual - Development Tools PDF 2.79 MB 日本語
2 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files Log in to Download ZIP 318 KB
1 item

Sample Code