Skip to main content

RL78 Family MCUs for Lighting / Power Control

Outlin

Group namePWM
resolution
PWM
output
PWM functionsDALIDMX
512
For power controlOperating temperature rangeApplication NotesEvaluation Boards
RL78/I1AAverage
0.98 ns
6Soft start function, dithering function, forced output stop(by comparator/external interrupt)function, and interleaving function for PFC control are supportedPMBus and SMBus supported-40 to 105 ℃
-40 to 125 ℃
ListTarget Board

ROM-pin count portfolio

RL78 I1A

Pins
Package
20
LSSOP
30
LSSOP
38
SSOP
64KB
4KB
 lens *1lens *1
32KB
2KB
lenslens 

Top: Flash ROM size Bottom: RAM size

*1 : 3KB available when the self-programing function is used.