Skip to main content
View
View

RL78 Family MCUs for Power Meter

Functional overview

Group ΔΣA/D
converter
A/D converter
Built-in function
A/D converter
Current consumption
SNDR RTC Notices
RL78/I1C 24-bit x
4 ch
PGA,
Hardware zero cross detection
0.38 mA/Ch * 80 dB Independent power supply, 1 ch Meet measurement accuracy of IEC 62053 standard 0.5%

ROM-pin count portfolio

RL78 I1C

Program Flash

SRAM

256KB
16KB
  lens lens
128KB
8KB
lens lens lens
64KB
6KB
lens lens  
Pins
Package
64
LFQFP
80
LFQFP
100
LFQFP