Skip to main content

RL78 Family MCUs for Sensor Applications

Dedicated Features

GroupA/D convertersOperational AmplifierComparatorOther FeaturesApplication
notes
Starter Kits etc.
RL78/I1D12-bit Up to 17 channelsUp to 4 channels2 channels of window comparatorHigh speed wakeup / middle speed internal oscillator @4 MHzListCPU Board
RL78/I1E24-bit Delta-Sigma Up to 4 channels 10-bit Up to 10 channels3-pins 3 channels General purpose Up to 6 channels-12-bit D/A converter Sensor bias temperature sensorList-

ROM-pin count portfolio

RL78/I1D

Pins
Package
20
LSSOP
24
HWQFN
30
LSSOP
32
LQFP
32
HVQFN
48
LFQFP
32KB
3KB
  lenslenslenslens
16KB
2KB
lenslenslenslenslenslens
8KB
0.7KB
lenslenslens   

Top: Flash ROM size Bottom: RAM size

RL78/I1E

Pins
Package
32
HVQFN
36
TFBGA
32KB
8KB
lenslens

Top: Flash ROM size Bottom: RAM size