Skip to main content

Overview

Description

DTDS’ 622C Module is built based on Renesas' RL78/G13 Family microcontroller running the Renesas LoRaWAN® stack and Semtech® SX1262 LoRa® communications device. The module is easily interfaceable to a host controller over AT commands.

Features

  • Supports LoRaWAN Class A, Class B and Class C protocols.
  • Available in all global frequency plans US/AU/AS/EU/IN/ID/KR/JP etc.
  • TCXO enabled stable clock.
  • Antenna matching network for a 50 Ohms termination is provided as a part of the module.
  • Operating temperature range -40 °C to +85 °C.
  • The module can be operated independently without a host.
  • FCC certified.

Comparison

Applications

  • Metering (Energy, Gas, Water)
  • Smart Homes
  • Industrial
  • Smart Cities
  • Smart Buildings
  • Smart Agriculture

Documentation

Type Title Date
Product Brief PDF 232 KB
1 item