Overview
Description
The SX-ULPGN is an ultra-low power Wi-Fi IoT module that works out-of-box with RL78 MCUs. This low power Wi-Fi IoT module is based on the QCA4010 radio from Qualcomm. It is an excellent choice for device OEMs looking to design Wi-Fi connected products in a cost-effective way.
Features
- IEEE 802.11b/g/n-compliant (2.4GHz)
- QCA4010 radio
- Single stream system (1x1)
- 20MHz integrated RF front end
- PCB trace antenna
- Hostless or hosted stack options
- Modular certifications
- AllJoyn support
- Wi-Fi protected setup
- IEEE sleep, fast wake-up, low power Rx
Comparison
Applications
- Smart Buildings
- Appliances and Remote Controls
- Automation, Smart Cities
- Lighting