Overview
Description
The Renesas Starter Kit for RL78/G14 is intended as a user-friendly introductory and evaluation tool for the RL78/G14 microcontroller. The board also provides a useful platform for evaluating the Renesas suite of development tools for coding and debugging, using CubeSuite+.
The purpose of the board is to enable the user to evaluate the capabilities of the device and its peripherals by giving the user a simple platform on which code can be run only minutes from opening box. It can also prove an invaluable tool in development by providing a useful test platform for code already debugged using one of our more powerful emulation tools.
* CubeSuite+ is not generally promoted to the U.S. and European customers. Customers in the U.S. and Europe who are interested in CubeSuite+ are requested to contact our regional marketing departments for details.
About the bundled emulator
We have already discontinued production of the E1 emulator due to components of the product having reached their EOL (end of life, i.e. end of production). Please click on the following link to confirm the details and our successor products.
[Notification] End of Life (EOL) Notice for E1 Emulator
(PDF | English, 日本語)
The Renesas Starter Kit which includes the E1 emulator is for sale as long as stocks last. There are no changes to the included emulator.
After stock of the Kit with E1 emulator ends, the kit will not include the E1 emulator.
[Notification] End of Life (EOL): Renesas Starter Kits with E1 Emulator
(PDF | English, 日本語)
Layout and Specification
The LCD display module is supplied as a detachable sub-board. The board dimensions are 120 mm by 100 mm, detailed dimensions are available in the user manual.

Item | Specification |
---|---|
Microcontroller | R5F104PJAFB |
Input Clock | Main: 20 MHz |
Sub: 32.768 kHz | |
Potentiometer | Single-turn, 10 kΩ |
LED | Power indicator: green x 1 |
User: green x 1, orange x 1, red x 2 | |
Switch | Reset x 1 |
User x 3 | |
DC Power Jack | 5 V Input |
E1 Header | 14-pin box header |
RS232 Serial Connector | 9-pin DSUB |
LCD Display Connector | 14-pin socket |
LIN Connector | 2.54 mm pitch, 3-pin x 1 (VBAT x 1, LIN Bus Line x 1, GND x 1) |
Microcontroller Pin Header | 2.54 mm pitch, 36-pin x 4 (J1, J2, J3, J4) |
Application Board Interface | 2.54 mm pitch, 26-pin x 2 (JA1, JA2), 24-pin x 2 (JA5, JA6) |
* Microcontroller Pin Header, Application Board Interface and LCD Connector are not contained in the product.
* The potentiometer is fitted to offer an easy way of supplying a variable analog input to the controller. It does not necessarily reflect the accuracy of the controllers ADC. Please see the device manual for details.
Manufacturer Name: PIHER INTERNATIONAL CORPORATION
Part Number: N6R (6 mm RoHS reflowable potentiometer)
Configuration
[Kit with Renesas CubeSuite+]
- CPU Board
- Detachable LCD Display Module
- Detachable AD Adjustment Shaft
- E1 Emulator (Provided until stock of the Kit with E1 emulator ends)
- Connection Cable (USB Cable, User Interface Cable)
- Quick Start Guide
- CD-ROM
- - Documents:
- User Manual, Tutorial, and more
- - IDE:
- CubeSuite+ (Evaluation Software)
- RL78, 78K0R Compiler
- Debugger: E1 Emulator Debugger
- - Flash Memory Programmer:
- Renesas Flash Programmer (Evaluation Software)
[Kit with e² studio]
- CPU Board
- Detachable LCD Display Module
- Detachable AD Adjustment Shaft
- E1 Emulator (Provided until stock of the Kit with E1 emulator ends)
- Connection Cable (USB Cable, User Interface Cable)
- Quick Start Guide
- CD-ROM
- - Documents:
- User Manual, Tutorial, and more
- - IDE:
- e² studio
- KPIT GNURL78 Toolchain
- E1 Emulator Debugger
- and more
- The CubeSuite+ Evaluation Software does not come with technical support services. In addition, The CubeSuite+ Evaluation Software has some restrictions compared to the Product Version.
- The scope of available memory is restricted to 64 KB of the internal ROM (0-FFFFh) and to the internal RAM.
- The Renesas Flash Programmer Evaluation Software does not come with technical support services.
- The IDE and flash programmer of the CD-ROM do not support the E2 emulator and E2 emulator Lite. When you use either of the emulators, download the latest tool from the Renesas website.
Applications
- Vacuum Cleaner, Electric Power Tool, Air Conditioner, Electronic Toy, Camera, Refrigerator, Washing Machine, Security System, Intercom, Detector, Vending Machine, Battery Charger, Electric Fan, Remote Control, Health Equipment
Design & Development
Product Options
Applied Filters: