Overview
Description
This RL78/H1D Blood Pressure Monitoring (BPM) Evaluation kit is an ideal solution for evaluating oscillometric blood pressure measurement. The solution is based on Renesas' RL78/H1D microcontroller.
Configuration
- Main Chassis with embedded reference software - 1 pcs.
- USB Cable - 1 pcs.
- Battery Holder - 1 pcs.
- Cuff - 1 pcs.
- GUI tool
- Reference Software
Features
- Complete BPM solution based on the RL78/H1D microcontroller.
- Evaluation: BPM connects to a PC GUI over USB and allows for configuring system parameters.
- Demonstration: BPM profile data reading transferred to mobile app. via Bluetooth™ Low Energy (BLE).
- RL78/H1D built-in analog functions are optimized for BPM
- Kit includes a cuff, pump, solenoid valve, and an LCD along with RY7011 BLE module
- PC GUI tool allows for setting IIR filter parameters
Applications
Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Quick Start Guide |
Renesas Solution Starter Kit Blood Pressure Monitoring Evaluation Kit for RL78/H1D Quick Start Guide
PDF
580 KB
日本語
|
|
1 item
|
Design & Development
Software & Tools
Software Downloads
|
|
|
---|---|---|
Type | Title | Date |
Software & Tools - Other |
A password is required when unpacking the zip file. The password is in the document "Caution regarding the development tool Blood Pressure Monitoring Evaluation Kit for RL78/H1D (RTK0EH0003S02001BR)" that is included in the RSSK.
ZIP
1.31 MB
日本語
|
|
1 item
|
Sample Code
Product Options
Applied Filters: