Skip to main content
View
View

Description

The Smart Medicine Box is designed to ensure consistent medicine intake by patients. Using a dedicated smartphone app, users can setup their phones to display reminders, manage their personal medication status, and much more.

This reference design features the embedded RL78/G13 MCU which communicates with an RL78/G1D Bluetooth® Low Energy (LE) module via UART. The ISL9120 high-efficiency buck-boost switching regulator further enhances power control efficiency.

Features

  • Enables users to record pill taking activities
    • Generates a notification sound and displays a bright light in certain pill boxes, so that the patient will know the specific number of boxes from which they should take out medicine
    • The system can determine if the patient has taken pills out of the box via a recording key
    • Transmits a record of pills taken back to a mobile application
    • Users can set a notification time according to a message from the mobile application
  • Includes a low battery voltage alert
  • Displays real-time data on a 4-digit 7-segment LED

Applications

 
  • Medical & Healthcare
Type Title Date
Manual - Hardware PDF 1.22 MB
1 item

Software & Tools

Software Downloads

Type Title Date
PCB Design Files
Log in to Download ZIP 1.20 MB
1 item

Sample Code

 
 
Smart Medicine Box with BLE

Ensure consistent and timely intake of medicine by patients with the Smart Medicine Box with BLE reference design featuring the Renesas RL78/G13 and RL78/G1D microcontrollers.