Skip to main content

Overview

Description

The Renesas Demonstration Kit (RDK) for RL78 is an evaluation and demonstration tool for Renesas RL78 F13 and RL78 F14 microcontrollers. The goal is to provide the user with a powerful debug and demonstration platform targeted at common automotive and industrial (CAN) applications. This full-featured, affordable kit with an on-board debugger, full I/O and extensive software support enables users to jump-start their hardware development. This RDK also supports a motor control extension board, allowing users to quickly develop advanced motor control applications. The board also provides a useful platform for evaluating the Renesas suite of development tools for coding and debugging, using the IAR Embedded Workbench or CubeSuite+ IDE as well as programming the device using the on-board TK debugger.

The RDK also provides an opportunity to evaluate QuantiPhi Renesas Edition, a powerful new configuration and driver generation tool developed by SimuQuest. QuantiPhi automates the low-level driver code generation so that users can focus on their applica¬tions, and therefore, get products to market faster. Low-level drivers generated by QuantiPhi are MISRA C compliant, fully tested, and well documented. A state-of-the-art device configuration interface is provided so that the pin assignment and peripheral configuration of a device can be done without reading the device's user manual. Live error checking in the configuration interface prevents configuration errors such as pin/ function assignment overlap instantly.

Features

  • Outputs: LCD display Two discrete user LEDs One RGB LED
  • Motor Control: Motor control header with TVS diodes, for use with an external driver board.
  • User Interface: 4 User pushbuttons and 4 user DIP switches
  • Communications: USB Interface connected to an external USB controller (for debug and UART communication) LIN Interface CAN Interface SPI I2C PMOD connections to support a variety of generic PMOD devices (WiFi, Bluetooth, RF, and much more).
  • User Code and Application Debugging: On-board debugging via a USB connection (TK) for high-quality source code debugging

Applications

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Other Log in to Download ZIP 1.76 MB
1 item