Skip to main content

Overview

Description

The BFG motor control reference design and software solution address a wide range of embedded motor-driven applications. The motor control reference design for Renesas RX MCUs is integrated with the RX motor control development kits for a total project-ready solution.

Features

  • State-of-the-Art 3-phase BLDC/PMSM field oriented control
  • Sensorless 3-shunt method
  • Auto-tuning capabilities including motor parameter identification
  • System parameters enabled to be optimized during system run
  • Supports low voltage and external high voltage Inverters
  • Supported on toolchains including e2 studio

Comparison

Applications

  • All 3-phase motor driven applications for:
    • Smart appliances
    • Smart homes
    • Smart buildings
    • Industrial control

Software

Software & Tool Pages

Software title
Software type
Company
e² studio - Information for the RX Family
Eclipse-based Renesas integrated development environment (IDE).
IDE and Coding Tool Renesas
1 item

Documentation

Type Title Date
Product Brief PDF 297 KB
1 item