Skip to main content

SX-ULPGN – Ultra-Low Power Wi-Fi IoT Module for RX

Overview

Description

The SX-ULPGN is an ultra-low power Wi-Fi IoT module that works out-of-box with the RX family of MCUs. This low-power Wi-Fi IoT module is based on the QCA4010 radio from Qualcomm. It is ideal. The SX-ULPGN module is an excellent choice for device OEMs looking to design Wi-Fi-connected products in a cost-effective way.

Features

  • IEEE 802.11b/g/n-compliant (2.4GHz)
  • QCA4010 radio
  • Single stream system (1x1)
  • 20MHz integrated RF front end
  • PCB trace antenna
  • Hostless or hosted stack options
  • Modular certifications
  • AllJoyn support
  • Wi-Fi protected setup
  • IEEE sleep, fast wake-up, low power Rx

Comparison

Applications

  • Smart Buildings
  • Appliances and Remote Controls
  • Automation, Smart Cities
  • Lighting

Documentation

Type Title Date
Product Brief PDF 573 KB 日本語
1 item