Skip to main content

Overview

Description

The Renesas Starter Kit for RX130-128KB is the perfect starter kit for developers who are new to the RX130 (Program Flash 128KB, Pin Count 80-pin). The kit includes an LCD display module, on-chip debugging emulator, and integrated development environment so you can start evaluating the RX130 immediately after opening the box. Please use this product to experience the performance and functions of the RX130.

Technical Support

If you encounter problems concerning the bundled debugger (E1), please contact https://en-support.renesas.com.

When contacting us, please have the following information ready: your name, company name, department name, fax number, MCU part number (ex. MCU: R5F51305ADFN), tool part number, version of debugger and a brief description of the problem.

CS+ Evaluation Software and Renesas Flash Programmer Evaluation Software do not come with technical support services.

Ordering Information

Product name Debugger supplied Part Number (Ordering Number) Availability
Renesas Starter Kit for RX130
(Kit with CS+ & E1)
E1 RTK5005130S00000BE Discontinued Product
Renesas Starter Kit for RX130
(Kit with e2 studio & E2 Lite)
E2 Lite YRTK5005130S00000BE Discontinued Product

About the bundled emulator

We have already discontinued production of the E1 emulator due to components of the product having reached their EOL (end of life, i.e. end of production). Please click on the following link to confirm the details and our successor products.
[Notification] End of Life (EOL) Notice for E1 Emulator (PDF | English, 日本語)

The Renesas Starter Kit which includes the E1 emulator is for sale as long as stocks last. There are no changes to the included emulator.

Features

  • Touch feature (self-capacitive type) can be evaluated.
  • Such as IIC and SCI the communication function can be evaluated.
  • Including sample codes (Sample programs will be available in Renesas Web site). Easy to understand coding technique.
  • Required IBM-PC compatible PC (need USB interface, Intel Pentium III 600MHz over), OS : Windows 8/7/Vista (other than the listed OS is not supported)

Applications

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
CS+
Renesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0] (Note: CS+ is not generally promoted to U.S. and European customers.) (Note: To use Smart Configurator on CS+ for RL78/G23 and RX family MCUs, install the Smart Configurator for each MCU family separately downloading from ”Design & Support” > ”Development Tools” > ”Smart Configurator”)
IDE and Coding Tool Renesas
E2 emulator Lite [RTE0T0002LKCE00000R]
On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RL78, RX, RISC-V MCU]
Emulator Renesas
2 items

Software Downloads

Type Title Date
Board Description File ZIP
Software & Tools - Other Log in to Download ZIP 554 KB
PCB Design Files Log in to Download ZIP 712 KB 日本語
Software & Tools - Other Log in to Download EXE 78.74 MB
4 items

Sample Code