Overview
Description
The Renesas Starter Kit for RX231 (B Mask: built-in Trusted Secure IP) is the perfect starter kit for developers who are new to the RX231. The kit includes an LCD display module, on-chip debugging emulator, and integrated development environment so you can start evaluating the RX231 immediately after opening the box. Please use this product to experience the performance and functions of the RX231.
About the bundled emulator
We have already discontinued production of the E1 emulator due to components of the product having reached their EOL (end of life, i.e. end of production). Please click on the following link to confirm the details and our successor products.
[Notification] End of Life (EOL) Notice for E1 Emulator
(PDF | English, 日本語)
The Renesas Starter Kit which includes the E1 emulator is for sale as long as stocks last. There are no changes to the included emulator.
After stock of the Kit with E1 emulator ends, the kit will not include the E1 emulator.
[Notification] End of Life (EOL): Renesas Starter Kits with E1 Emulator
(PDF | English, 日本語)
The IDE and flash programmer of the DVD-ROM do not support the E2 emulator and E2 emulator Lite. When you use either of the emulators, download the latest tool from the Renesas website.
Touch Demonstration Project
The RSKRX231B includes a simple demonstration project to showcase the touch functionality of the RX231 device.
As a customer touch project is dependent not only on the embedded code, but also on a PC tuning application that is specific to the selected compiler and IDE.
Capacitive Touch Sensor System (Second-Generation Capacitive Touch Technology)
Features
- RX231 builds in Trusted Secure IP. AES encryption function and robust key management can be evaluated.
- Supports SDHI. If an optional Wireless LAN expansion board package for RSK (RTK0ZZZZZZP00000BR#WS) is used, Wireless LAN can evaluated.
- Touch feature (self-capacitive type) can be evaluated.
- 1 channel USB Function and 1 channel USB Host can be evaluated.
- In addition, CAN, IIC, etc. can be evaluated.
- Required IBM-PC compatible PC (need USB interface, Processor 1GHz over), OS: Windows 8/7/Vista (other than the listed OS is not supported)
Applications
- Washing Machine, Refrigerator, IH Cooking Heater, Touch Sensor System, FA Equipment, Office Equipment, Washing Toilet Seat, Security System, Access Control, Alarm Control, Detector, HMI, Building Management System, IoT, Smart Meter
Design & Development
Product Options
Applied Filters: