Skip to main content

Overview

Description

The Renesas Promotion Board is a unique and cost-effective evaluation platform designed to facilitate the evaluation of Renesas' RX111 microcontrollers (MCUs) in a wide variety of applications requiring operation at very low power levels with high levels of performance. The RX111 RPB comes with a number of sample applications, Graphic Code generator, a powerful Eclipse based IDE and includes a low-power demo with a PC graphical user interface (GUI) to allow developers to measure power consumption of the target RX111 in each of its low-power mode. The new RPB includes a Segger J-Link on-chip debug function. It offers Host USB, Peripheral USB, PMOD, Energy Harvesting connectors as well as a Supercap to allow continued operation when the power is removed.

Features

  • RX111 target board for e² studio Integrated Development Environment
  • Renesas C/C++ Compiler with 128K code limited after 60days of use
  • Graphical Code Generator (Applilet)
  • Design Hardware and Software Documentation included

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Type Title Date
Upgrade - IDE Log in to Download ZIP 570.25 MB 日本語
Upgrade - IDE Log in to Download ZIP 1,264.29 MB 日本語
Upgrade - IDE Log in to Download ZIP 952.87 MB 日本語
Software & Tools - Other Log in to Download ZIP 8.43 MB
Software & Tools - Other Log in to Download EXE 204.00 MB
Software & Tools - Other Log in to Download ZIP 1 KB
Software & Tools - Other Log in to Download ZIP 758.14 MB
7 items