Skip to main content

Overview

Description

The Renesas Promotional Kit (RPB) for RX210 has been designed to enable the user to quickly investigate the Low Power, Low Voltage, Safety &, High Performance Technology of the RX210 device family. The RPB is a small evaluation board with an integrated Segger J-Link on chip debugger and comes with a full suite of the software, including a compiler to evaluate the RX210. It has been designed to showcase RX210's ability to run in different low power modes balancing performance with power consumption.

Features

  • Pre-programmed with a low power demo, that allows measurement of power consumption in different MCU modes
  • An integrated debugger allowing you to start programming and debugging an application without additional hardware
  • Allows you to become familiar with HEW, Renesas free IDE
  • Allows you to become familiar with the low power RX210 Architecture

Applications

Documentation

Type Title Date
Datasheet PDF 6.08 MB 日本語
Manual - Hardware PDF 16.86 MB 日本語 , 简体中文
Manual - Hardware PDF 508 KB
3 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Other Log in to Download ZIP 121.77 MB
1 item