Skip to main content

Overview

Description

The RZ/G2E Reference Board from Silicon Linux Corporation is compatible with 96 boards equipped with the Renesas RZ/G2E MPU. It consists of two boards, a main board, and a subboard, and most of the RZ/G2E mounted functions can be evaluated by connecting to the subboard.

Note: When ordering the RZ/G2E board, please also add "EK874" to the message field of the inquiry form and send it. EK874 is only for evaluation, not for mass production.

Buy at CoreStaff ONLINE

Features

  • Processor: RZ/G2E
  • Main Memory: 2GB DDR3L
  • QSPI NOR Flash: 64MByte
  • I2C EEPROM: 512Byte
  • External Storage: micro SD x1
  • Connectivity: USB 2.0 x 2ch, USB 3.0 x 1ch, GbE x1
  • HDMI out / LVDS out or MIPI DSI out
  • Wi-Fi + BT
  • PMIC Renesas
  • Dimension: 54 mm x 85 mm

Applications

Documentation

Type Title Date
Quick Start Guide PDF 372 KB
1 item

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
RZ/G Verified Linux Package [5.10-CIP]
Linux Packages for MPUs of the RZ/G2 Group. Functions of this products have been verified and regular maintenance is also provided.
Software Package Renesas
RZ/G Verified Linux Package for 64-bit Kernel [4.19-CIP]
The Linux package which is for 64bit processors and offered by Renesas contains ported and tested basic software that is necessary for the industrial segment, in a software package for which operation and performance has been verified based on a datasheet. It enables you to start using a stable Linux environment and basic software immediately, so you can concentrate on developing your application.
Software Package Renesas
2 items

Software Downloads

Type Title Date
PCB Design Files Log in to Download ZIP 19.82 MB
1 item