Skip to main content

Acontis EtherCAT Master Stack

Overview

Description

EC-Master is a master-side protocol stack designed and optimized to work on different embedded (real-time) operating systems. To ensure high interoperability, we participate in every Plug Fest event in Japan and worldwide.

Evaluation Version

Customers ordering the evaluation version should select the “EC-Master Linux” check box when submitting an order on the following registration page link (Acontis Inc.):
http://www.acontis.com/eng/products/downloads/registrierung-at-em.php

After you register, Acontis will provide the download link.

Features

  • Full compliance with ETG.1500 Master Classes
  • Small-footprint programs
  • Can be further adjusted by disabling unused features
  • Optimized high-performance Ethernet driver
  • Can work in combination with multiple feature packs
  • Class A + Cable Redundancy + Hot Connect + Distributed Clocks
  • Successful track record in Japan as a master stack for embedded systems

Comparison

Applications