Skip to main content

Overview

Description

The αSMARC-RZ/G2E is a system-on-module (SoM) for mass production that is equipped with Renesas' RZ/G2E MPU and conforms to the SMARC 2.1 standard. The αSMARC-RZ/G2E has high-speed interfaces such as USB 3.0, PCI Express (PCIe), and Gigabit Ethernet (GigaEther), and many functions such as LCD and audio, making it ideal for applications such as industrial human machine interface (HMI).

Features

  • Arm® Cortex®-A53 dual core RZ/G2E 1.2GHz
  • Supports Full HD compatible video encoding/decoding
  • Equipped with eMMC and DDR3L memory
  • Edge connector features (USB 3.0, PCIe, GigaEther, LCD, audio, CAN)
  • SMARC 2.1 compatible (board size 82mm x 50mm)
  • Carrier board and Linux board support package (BSP) available

Comparison

Applications

  • Industrial controls
  • Smart homes
  • Home appliances
  • Smart buildings
  • Medical devices
  • Consumer electronics

Documentation

Type Title Date
Product Brief PDF 723 KB 日本語
1 item