Skip to main content

Overview

Description

The MSRZG2UL is an Open Standard Module compliant System-In-Package (SiP) based on Renesas RZ Family architecture offering a high-performance Cortex®-A55/Cortex-M33 core. The MSRZG2UL delivers a compact design and a wide range of services, bringing low power consumption, thermal efficiency, and low cost to embedded systems.

Features

  • Single Cortex-A55, up to 1GHz
  • 512MB – 4GB DDR4 RAM
  • 4GB eMMC NAND Flash
  • Display port, camera interface
  • Size S, 30x30mm²
  • Dual 10/100/1000MBit Ethernet
  • USB 2.0, 2x CAN, UART, I2C, SPI, ADC
  • -40 °C - +85 °C industrial temperature range

Comparison

Applications

  • IoT
  • Industrial Controls
  • Mobile Applications

Documentation

Type Title Date
Product Brief PDF 327 KB
1 item