Skip to main content
Renesas Electronics Corporation

Provider

Overview

Description

The Avnet RZBoard V2L is a power-efficient, vision-AI accelerated development board, optimized for artificial intelligence (AI)/machine learning (ML) applications. Its compact Raspberry Pi single-board computer form factor features a versatile set of expansion interfaces, facilitating the use of hardware accessories like HDMI or MIPI display, camera and HAT/shield add-on boards, providing an ideal platform for software development and evaluation of the Renesas RZ/V2L multicore processor family.

Image
Avnet RZBoard V2L

Features

  • 2x Arm® Cortex®-A55 at 1.2GHz, 1x Arm Cortex-M33
  • DRP-AI accelerator, 3D GPU, H.264 encoder/decoder
  • Gigabit Ethernet, 802.11ac Wi-Fi, Bluetooth® 5.0
  • 2GB DDR4, 32GB eMMC, microSD, 16MB QSPI
  • 65mm × 56.5mm board size, HAT 40-pin header
  • Connectors for 4x 12-bit ADC, UART, CAN
  • USB 2.0 (2x type-A, 1x On-the-Go (OTG) Micro USB)
  • CAN FD (includes CAN transceiver)
  • HDMI and MIPI-DSI display interfaces
  • MIPI CSI camera interface
  • Audio codec and 3.5mm stereo jack
  • CIP Linux kernel with 10-year support

Comparison

Applications

Documentation

News & Blog Posts