Overview

Description

RZ/V2L is equipped with a Cortex®-A55 (1.2GHz) CPU and built-in AI accelerator "DRP-AI" for vision, which is Renesas' original technology. "DRP-AI" is configured with DRP and AI-MAC. It also has a 16-bit DDR3L/DDR4 interface and a built-in 3D graphics engine with Arm Mali-G31 and video codec (H.264).

DRP-AI’s excellent power efficiency eliminates the need for heat dissipation measures such as heat sinks or cooling fans. AI can be implemented cost efficiently not only in consumer electronics and industrial equipment but also in a wide range of applications such as point-of-sale (POS) terminals for retail. Also, the DRP-AI provides both real-time AI inference and image processing functions with the capabilities essential for camera support such as color correction and noise reduction. This enables customers to implement AI-based vision applications without requiring an external image signal processor (ISP).

The RZ/V2L is also package- and pin-compatible with the RZ/G2L. This allows RZ/G2L users to easily upgrade to the RZ/V2L for additional AI functions without needing to modify the system configuration, keeping migration costs low.

Features

  • AI accelerator; DRP-AI
  • Cortex-A55 (Dual or Single)
  • Cortex-M33
  • 3D graphics engine (Arm Mali-G31)
  • Video codec (H.264)
  • Camera interface (MIPI-CSI or Parallel-IF)
  • Display interface (MIPI-DSI or Parallel-IF)
  • USB 2.0 interface 2ch, SD interface 2ch
  • CAN interface (CAN-FD)
  • Gigabit Ethernet 2ch
  • Memory error detection / correction (ECC)
  • DDR4 or DDR3L memory interface
  • BGA package (15x15mm, 21x21mm)

Comparison

Applications

Applications

  • Home appliance
  • Camera applications

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
DRP-AI Translator [V1.84]
This is an AI model conversion tool (DRP-AI Translator) for DRP-AI equipped products. Please check the Release Notes and User's Manual first before using this product.
Software Package Renesas
RZ/V2L DRP-AI Support Package [V7.50]
This product provides the software and documentation for DRP-AI embedded within RZ/V2L.
Software Package Renesas
RZ/V2L ISP Support Package [V.1.40]
This product provides ISP Support Package for RZ/V2L. Please read the Release Note included in this first when you use the package.
Software Package Renesas
RZ MPU Graphics Library Evaluation Version for RZ/V2
This product provides the Graphics Library for Mali GPU on RZ/V2L and RZ/V2H. You can use the graphics function on them by building according to the integration guide which is enclosed in the download file.
Software Package Renesas
RZ MPU Video Codec Library Evaluation Version for RZ/V2L
This product provides the Video Codec Library for RZ/V2L. You can use the decoder/encoder on them by building according to the integration guide which is enclosed in the download file.
Software Package Renesas
RZ/V Multi-OS Package
RZ/V Multi-OS Package is the software package consisting of RZ/V Flexible Software Package (FSP) as software package for Renesas MCU with Arm® Cortex-M, Cortex-R Core and OpenAMP as standardization API of framework for interprocessor communication for developing multi OS solution.
Software Package Renesas
RZ/V Verified Linux Package [5.10-CIP]
Linux Packages for MPUs of the RZ/V2L. Functions of this products have been verified and regular maintenance is also provided.
Software Package Renesas
RZ MPU Security Package (Linux OS)
Security Package for RZ MPUs. This package is used in combination with the Linux package provided for each device.
Software Package Renesas
RZ Smart Configurator
RZ Smart Configurator is a utility for combining software in ways that meet your needs. It simplifies the embedding of Renesas drivers in your systems through supports for importing middleware and drivers and configuring pins.
Solution Toolkit Renesas
e² studio - information for RZ Family
Eclipse-based Renesas integrated development environment (IDE).
IDE and Coding Tool Renesas
DRP-AI TVM (GitHub)
We provide an AI model conversion tool (DRP-AI TVM) for DRP-AI-equipped products. When using this product, please check the contents of the linked README.md first.
Software Package Renesas
RZ/V2L AI Software Development Kit
AI Software Development Kit (AI SDK) is an AI application development environment for RZ/V2L Evaluation Board Kit.
Software Package Renesas
RZ/V series AI Apps & AI SDK (GitHub)
The AI SDK enables easy and rapid development of AI applications using Renesas' RZ/V series evaluation kits. Additionally, it offers a range of AI applications free of charge.
Software Package Renesas
RZ/V2L OpenCV Accelerator Support Package [V1.10]
This product provides OpenCV Accelerator Support Package for RZ/V2L.
Software Package Renesas
RZ MPU HTML5 (Chromium) Package for Verified Linux Packages [5.10-CIP]
This product provides the HTML5 (Chromium) Package as a GUI framework for RZ/G2L, RZ/G2LC, and RZ/V2L.
Software Package Renesas
RZ MPU HTML5 (Gecko) Package for Verified Linux Packages [5.10-CIP]
HTML5 (Gecko) package for RZ/G. This package is used in combination with the Linux package provided for the device.
Software Package Renesas
16 items

Software Downloads

Sample Code

Boards & Kits

Boards & Kits

Models

Videos & Training