Skip to main content

Overview

Description

The Coosine GX-G2L-QSB system-on-module (SoM) consists of a Renesas RZ/G2L 64-bit microprocessor, embedded with a Cortex®-A55 (1.2GHz) CPU, 16-bit DDR3L/DDR4 interface, 3D graphics engine with Arm® Mali-G31 and video codec (H.264). It is also equipped with camera input, display output, USB 2.0, and Gigabit Ethernet (GbE), making it ideal for applications such as entry-class industrial human machine interface (HMI) and embedded devices with video capabilities.

Features

  • CPU: Renesas RZ/G2L (64-bit MPU)
  • Architecture: Cortex-A55 x 2 + Cortex-M33
  • Frequency: 1.2GHz
  • RAM: 16-bit 4GB DDR4
  • eMMC: 5.1 32GB
  • Operating System: Linux

Comparison

Applications

  • Human Machine Interface (HMI)
  • Industrial Automation
  • Transportation
  • Smart City, Smart Home

Documentation

Type Title Date
Product Brief PDF 302 KB 简体中文
1 item