Skip to main content

Overview

Description

The FET-G2LD-C system-on-module (SoM) carries the high-performance and ultra-efficient Renesas RZ/G2L processor embedded with a heterogeneous multi-core, Cortex®-A55 at 1.2GHz, and integrates an MCU Cortex-M33 at 200MHz. The FET-G2LD-C SoM has an Arm® Mali-G31 500MHz GPU and supports a variety of display I/Fs. It has rich functional I/F resources, like multi-channel UART, Ethernet, CAN FD, etc.

Features

  • CPU: Renesas RZ/G2L
  • Architecture: Cortex-A55 x 2 + Cortex-M33
  • Frequency: 1.2GHz
  • RAM: 1GB/2GB DDR4
  • ROM: 16MB QSPI NOR Flash, 8GB/16GB (optional)
  • Operating system: Linux 4.19

Comparison

Applications

  • Health care
  • Industrial automation
  • Power, energy and chemical
  • Transportation, communication and security
  • Smart city

Documentation

Type Title Date
Product Brief PDF 419 KB 简体中文
1 item