Skip to main content

Overview

Description

The Geniatech AHAURA RS-G2L100 includes a high-performance 64-bit dual-core (Cortex®-A55) processor - RZ/G2L, HDMI out display support at resolutions up to 1080P, hardware video decodes up to 1080P, up to 4GB of RAM, dual-band 2.4GHz/5.0GHz wireless LAN, Bluetooth® (Bluetooth 5.1 compliant Bluetooth Low Energy) two Gigabit Ethernet, two USB 2.0 and LTE Cat-M1, as well as support for different high-speed interfaces such as MIPI-DSI/MIPI-CSI/USB 2.0 and low-speed 96Boards mezzanine connector.

Features

  • High-performance 64-bit dual-core processor
  • HDMI out display support at resolutions up to 1080P
  • Hardware video decodes at up to 1080P; up to 4GB of RAM
  • Dual-band 2.4GHz/5.0GHz wireless LAN, Bluetooth 4.0 and 5.1 compliant and Bluetooth Low Energy
  • High-speed connectivity: 2 Gigabit Ethernet, 2 USB 2.0, and LTE Cat-M1 modem.

Comparison

Applications

  • Industrial control
  • Smart home
  • POS/Retail
  • Security/Visual AI

Documentation

Type Title Date
Product Brief PDF 438 KB
1 item