Skip to main content

Ka-Ro Computer-on-Module QSRZ-G2L0 / QSRZ-G2L1

Overview

Description

The QSRZ with RZ/G2L microprocessor is a QFN style solder-down Computer-on Module. The module in a small square size is single-sided assembled. Its QFN type lead style has a 1mm pitch with 100 pads. The ground pad additionally acts as thermal pad.​

Ka‒Ro develops and maintains its own Yocto-based Linux distribution. The close contact to Ka‒Ro's design and support engineers accelerates the process of module integration.​

Features

  • RAM: 512MB/1GB DDR3L SDRAM
  • ROM: 4GB eMMC
  • Power supply: 3.3V only
  • Size: 27mm x 27mm x 2.7mm
  • Grade: Industrial
  • Temperature: -40 °C to 85 °C
  • 2x 1.2GHz Arm® Cortex®-A55 core
  • 200MHz Arm Cortex-M33 core
  • 500MHz Arm Mali™-G31
  • H.264 video codec processor
  • RGB display interface
  • MIPI-DSI (2-lanes) display interface

Comparison

Applications

  • Handheld Medical and Small Devices
  • Artificial Intelligence and Machine Learning
  • Industrial IoT and Edge Computing
  • Smart City and Smart Energy Applications
  • Transportation Applications

Documentation

Type Title Date
Product Brief PDF 273 KB
1 item