Skip to main content

Overview

Description

The TXRZ with RZ/G2L microprocessor is one of the TX module series that are complete computers, implemented on a board smaller than a credit card, and ready to be designed into your embedded system. With a clear focus on longevity, TX modules include a processor, power supply, and memory.

Ka‒Ro develops and maintains its own Yocto-based Linux distribution. The close contact to Ka‒Ro's design and support engineers accelerates the process of module integration.

Features

  • RAM: 512MB/1GB DDR3L SDRAM
  • ROM: 4GB eMMC
  • Power supply: 3.3V to 5V
  • Size: 68mm x 26mm x 4mm SO-DIMM
  • Grade: Industrial
  • Temperature: -40 °C to 85 °C
  • 2x 1.2GHz Arm® Cortex®-A55 core
  • 200MHz Arm Cortex-M33 core
  • 500MHz Arm Mali™-G31
  • H.264 video codec processor
  • RGB or LVDS display interface
  • MIPI-DSI display interface

Comparison

Applications

  • Industrial Human Machine Interface (HMI) and Streaming Video
  • Industrial Control and Automation
  • Edge Computing
  • Artificial Intelligence and Machine Learning
  • Medical Devices
  • Transportation Applications

Documentation

Type Title Date
Product Brief PDF 335 KB
1 item