Skip to main content

Overview

Description

Mender helps you to remotely update, configure, troubleshoot, and monitor your connected device fleet at scale. HMI and display systems in a variety of industries require secure and robust over-the-air (OTA) software updates. Integrating OTA updates with Renesas MPUs and Yocto is a common requirement.

Features

  • End-to-end update manager with client-server architecture
  • Built-in security and robustness
  • Flexibility to integrate with existing infrastructure without commitment to a specific platform
  • Open source with a community of users enabling updates on any operating system
  • Features and support level for any scale fleet management

Comparison

Applications

  • Automotive
  • Industrial and manufacturing
  • Medical devices
  • Smart energy
  • Security and access control
  • Smart buildings

Documentation

Type Title Date
Product Brief PDF 424 KB
1 item