Skip to main content

Overview

Description

The Novotech RZ/G2L Ariaboard integrates the Renesas RZ/G2L low power, dual core Cortex®-A55 industrial-grade MPU with a 1Gbps network card and audio codec. In addition, RZ/G2L is also equipped with a 3D graphic accelerator and other rich industrial interfaces, such as CAN, PCIe, MIPI, and RGB I/F which are suitable for human machine interface (HMI), high-precision instrument, server, medical, and gateway applications. We also provide open-source OpenWRT Linux OS for easy development.

Features

  • CPU: Renesas RZ/G2L (64-bit MPU)
  • Architecture: Cortex-A55 x 2 + Cortex-M33
  • Frequency: 1.2GHz
  • RAM: 1GB/2GB DDR4
  • Flash: 4GB ~ 64GB eMMC (Typical 4GB)
  • Operating system: Linux

Comparison

Applications

  • Smart transportation
  • Industrial automation
  • Human machine interface (HMI)
  • Medical equipment
  • Gateway

Documentation

Type Title Date
Product Brief PDF 372 KB 简体中文
1 item