Overview
Description
PIONIX BaseCamp is the subscription service for a commercially viable charging solution, which adds maintenance, support and developer tools on top of the open-source technology EVerest. The EVerest project, initiated by PIONIX and part of Linux Foundation Energy, is an open-source modular framework for quickly creating firmware for any kind of EV chargers. BaseCamp entails access to a manufacturer cloud and allows you to monitor your charging stations in the field. Demo on RZ/G2L is readily available with out of the box support also for the Renesas RZ Family of MPUs.
Features
- Modular microservice architecture and middleware
- Out-of-the-box support for all relevant EV charging protocols, including OCPP 1.6/2.0.1, ISO 15118-2(AC+DC), SAE J2847/2, DIN SPEC 70121, IEC 61851/SAE J1772, MQTT
- Ready to go drivers for your hardware platform
- Fast customization through “no code” configuration
- Testing certification and updates as a service with PIONIX BaseCamp
Comparison
Applications
- EV charging
- Energy
- Infrastructure
- Battery & storage
Videos & Training
This video demonstrates how Pionix's open-source project 'EVerest' and the commercial firmware 'BaseCamp,' which support all relevant global charging protocols, enable quick firmware development for various Linux-based EV chargers. Benefit from a tested demo on the RZ/G2L, which is readily available with out-of-the-box support for the Renesas RZ Family of MPUs.