Skip to main content

Overview

Description

Qt Design Studio is an easy-to-use 3D-capable design tool that bridges the gap between design and development. It allows prototyping within minutes and converts the design into production-grade code. By utilizing RZ/G2L, 3D, web camera, and multimedia functions can be easily achieved.

Features

  • 2D/3D UI composition with WYSIWYG editor
  • Immediate prototyping and validation
  • Reuse prototypes and UI components
  • Brings together visual, motion, and interaction design
  • Enables an iterative design process that remarkably reduces time-to-market.

Comparison

Applications

  • HMI segments

Documentation

Type Title Date
Product Brief PDF 227 KB 日本語
1 item