Skip to main content

Overview

Description

SX-SDMAC is a secure digital I/O (SDIO) type wireless LAN combo module that supports low power consumption Wi-Fi and Bluetooth®. It is equipped with Qualcomm's QCA9377-3 chipset and is compatible with the high-speed communication standard, IEEE 802.11ac, enabling high-speed, large data transmission. As it supports a wide temperature range required for industrial uses, it can be used for various products. Using this module with the RZ/A2M Evaluation Board Kit allows for speedy evaluation. Drivers are also available from the Renesas website.

Features

  • IEEE 802.11a/b/g/n/ac (2.4GHz/5GHz)
  • Qualcomm’s QCA9377-3
  • Single stream (1 x 1)
  • Maximum PHY data rate of 433Mbps (11ac VHT80)
  • Host interface - Wireless LAN: SDIO 3.0/Bluetooth: UART
  • Radio Law Certified (Japan, US, Canada, EU)
  • Various module form factors: Surface mount, connector, SD Card
  • Industrial temperatures (-40 °C to 85 °C)

Comparison

Applications

  • Industrial devices and handheld terminals
  • Video devices (surveillance cameras)
  • Smart home appliances

Software

Software & Tool Pages

Software title
Software type
Company
RZ/A2M SDIO Wi-Fi Package
Software package for the RZ/A2M
Software Package Renesas
1 item

Documentation

Type Title Date
Product Brief PDF 438 KB 日本語
1 item