Skip to main content

Overview

Description

The VisionSOM-G2L is a small, energy-efficient system-on-module (SoM) equipped with a dual core, heterogeneous RZ/G2L MPU. The VisionSOM-G2L has high-speed communication interfaces such as dual USB 2.0 and Gigabit Ethernet, dual CAN FD, and many multimedia functions including a 3D graphics engine with Arm® Mali-G31 and video codec (H.264), making it ideal for applications such as industrial HMI and embedded devices with video capabilities.

Features

  • Heterogeneous Arm® Cortex®-A55 dual core RZ/G2L at 1.2GHz + Cortex-M33 at 200MHz
  • Equipped with eMMC and DDR4 memory
  • Equipped with onboard Wi-Fi/Bluetooth®- Bluetooth Low Energy and antenna connector
  • Edge connector features (dual Gigabit Ethernet, USB, MIPI-DSI/MIPI-CSI, CAN, UART/SPI/I2C serial communication, onboard ADC)
  • Small SODIM200 footprint (67mm x 32mm)
  • Carrier board and Linux BSP available

Comparison

Applications

  • Industrial controls
  • Medical devices
  • Smart home
  • Smart buildings
  • Consumer electronics
  • EV subsystems

Documentation

Type Title Date
Product Brief PDF 327 KB
1 item