Skip to main content

Overview

Description

TMC’s H.264 codec, based on its original Digital Media New Algorithm (DMNA), features high image quality and low CPU load, and it has been adopted in various camera systems, media players, etc. TMC has successfully developed an H.264 encoder/decoder compliant with Dynamically Reconfigurable Processor (DRP) technology which realized half of the CPU load of the conventional one. TMC’s DRP-compliant H.264 codec achieves low load, low latency, and high-quality images.

Features

  • Supporting H.264 codec (encoder/decoder) on Arm® Cortex®-A9/Neon and Dynamically Reconfigurable Processor (DRP)
  • Compliant with H.264/AVC baseline profile (Levels 1-3)
  • Bit rate: Up to 8Mbps
  • Frame rate: Up to 30fps
  • Video format: YUV 4:2:2 (WVGA QVGA, VGA, …)

Comparison

Applications

  • Home appliances
  • Home security
  • Door phones

Documentation

Type Title Date
Product Brief PDF 621 KB 日本語
1 item