Skip to main content

Overview

Description

ZoomVoice software enables emphasizing a voice from a target direction and suppressing ambient noises. This software is suitable for the accuracy improvement of speech recognition devices and voice recording/communication devices. It supports the RZ MPU family.

Features

  • Beamforming: To emphasize the sound from the target direction. This can be achieved with two inexpensive omnidirectional microphones.
  • Noise suppressor: To suppress ambient noise. Maximum noise reduction is 22dB. The amount of reduction is automatically adjusted for each frequency band according to the frequency characteristics of the input noise so that audio distortion is reduced.

Comparison

Applications

  • Home appliances
  • Building automation
  • Voice recognition systems
  • Mobile phones

Documentation

Type Title Date
Product Brief PDF 454 KB 日本語
1 item