Skip to main content

Overview

Description

Ubiquitous‘ QuickBoot can boot any device based on Renesas RZ/G1 and RZ/G2 in seconds - no more waiting. QuickBoot utilizes advanced hibernation technology to nearly instantaneously bring your device back to life from a complete power down state. QuickBoot analyzes system memory and determines the most efficient way to restore the system to a fully booted state.

Features

  • Boot Fast and Secure. Existing Secure Boot processes can be used to verify QuickBoot
  • Advanced loading algorithms can reduce the QuickBoot time by up to 40% compared to previous versions.
  • Boot Time and QuickBoot behavior can be tuned to give a seamless User Experience by Optimization tool.
  • All hardware dependent functions are open source allowing for easy porting.
  • Application installation, settings restoration, OTA, factory reset are all supported with the Android Pack add-on.

Comparison

Applications

  • Consumer Electronics
  • MFP/Printer
  • Industrial
  • Smart Home
  • Healthcare
  • IoT Devices
  • Home Appliance
  • Automotive

Documentation

Type Title Date
Product Brief PDF 227 KB 日本語
1 item