Overview
Description
Renesas' RZ/G2L MPU is integrated with Cortex®-A55 and Cortex®-M33 real-time high-performance CPU cores, and equipped with two Gigabit networks, two CAN FD, HD display I/F, camera I/F, 3D, H.264 video hardware codecs, USB interfaces, multi-channel serial ports, PWM, ADCs, etc., is suitable for rapid development of a series of the most innovative applications.
Features
- 10 Years+ long term support, industrial-grade processor
- Gigabit Ethernet x 2, CAN FD x 2, UART x 5
- 3D GPU, Arm® Mali-G31 500MHz
- 4th Generation DDR, 1GB/2GB/4GB
- 40 times performance of Cortex-A7/A8 single core
- 64-bit processor, Ubuntu18.0 desktop system
Comparison
Applications
- Display + System Control Terminal
- Industrial 4.0
- Medical Equipment
- Auto Vehicle Terminal
- Edge Computing Equipment