Skip to main content
View
View

Overview

Description

The G2L core board is based on Renesas' industrial-grade Arm® RZ/G2L processor family, Cortex®-A55 architecture, running at 1.2GHz. All components of the core board are industrial grade, and the operating temperature of the whole board can reach -40 °C ~ +85 °C. This core board can benefit customers by providing rapid development for industrial applications.

Image

Features

  • CPU: Renesas RZ/G2L
  • Architecture: Cortex-A55 x 2+ Cortex-M33
  • Frequency: 1.2GHz
  • Memory: 2GB DDR4 industrial grade
  • Flash: 16MB SPI flash, 8GB eMMC
  • Operating system: Linux
  • Interface mode: Stamp hole

Comparison

Applications

  • Multimedia Display
  • Display + System Control Terminal
  • Industrial 4.0
  • Medical Equipment
  • Edge Computing Equipment

Documentation

Type Title Date
Product Brief PDF 343 KB 简体中文
1 item