Skip to main content
View
View

Overview

Description

Winbond provides a total memory solution including NOR Flash, NAND Flash, and DRAM suitable for the RZ MPU family that requires external memory.

Image

Features

  • Serial NOR: Quad/Octal SPI, 512Kb~2Gb, 1.8V and 3.3V, 100K cycles endurance
  • Serial NAND: Quad/Octal SPI, 512Mb~4Gb, 1.8V and 3.3V, 100K cycles endurance
  • ONFI NAND: ONFI 1.0, 1Gb~8Gb, 1.8V and 3.3V
  • SDRAM: DDR1/2/3 16Mb~4Gb, LPDDR1/2/3/4/4x 128Mb~8Gb
  • HyperRAM™: HyperBus, 32Mb~512Mb, 1.8V

Comparison

Applications

  • Industrial controls
  • Smart homes
  • Home appliances
  • Smart buildings
  • Consumer electronics

Documentation

Type Title Date
Product Brief PDF 580 KB
1 item