Skip to main content

Overview

Description

This evaluation board kit is ideal for evaluating RZ/G2UL. The RZ/G2UL Evaluation Board Kit consists of a module board (SOM) and a carrier board. The module board complies with the SMARC v2.1 standard.

Contents:

  • RZ/G2UL Module Board (SMARC2.1)
  • Common Carrier Board (For RZ/G2L, RZ/G2LC, RZ/G2UL and RZ/V2L)
  • USB Cable (USB Type-A, Micro USB Type-B)

*Please prepare the following by yourself:

  • 65W USB Type-C Charger
    • USB PD
    • Output: 5V3A, 9V3A, 15V3A, 20V3.25A
  • USB Type-C to Type-C cable
    • USB-C&USB-C 3.1 Gen2 USB-PD 100W support
  • micro SD UHI-Class 10 8GB or more

*See EVK user's manual for more information. 

Features

  • Device:RZ/G2UL (Type-1)
    • Cortex-A55 Single, Cortex-M33
    • BGA361pin, 13mmSq body, 0.5mm pitch
  • Module Board Function
    • DDR4 SDRAM: 1GB × 1pc
    • QSPI flash memory: 128Mb × 1pc "AT25QL128A"
    • eMMC memory: 64GB × 1pc
    • The microSD card slot is implemented and used as an eSD for boot.
    • 5-output clock oscillator “5P35023” implemented
    • PMIC power supply “DA9062” implemented
  • Carrier Board Function
    • The FFC/FPC connector is mounted as standard for connection to high-speed serial interface for camera module.
    • The Micro-HDMI connector via DSI/HDMI conversion module is mounted as standard for connection to high-speed serial interface for digital video module.
    • The Micro-AB receptacle (ch0: USB2.0 OTG) and A receptacle (ch1: USB2.0 Host) are respectively mounted as standard for connection to USB interface.
    • The RJ45 connector is mounted as standard for software development and evaluation using Ethernet.
    • The audio codec is mounted as standard for advance development of audio system. The audio jack is implemented for connection to audio interface.
    • The Micro-AB receptacles are implemented for connection to asynchronous serial port interface.
    • The microSD card slot and two sockets for PMOD are implemented as an interface for peripheral functions.
    • For power supply, a mounted USB Type-C receptacle supports the USB PD standard.

Applications

Documentation

Type Title Date
Manual - Development Tools PDF 3.77 MB
Manual - Development Tools ZIP 4.48 MB
Release Note PDF 1.84 MB
Application Note PDF 9.11 MB
Application Note ZIP 1.78 MB
Release Note PDF 194 KB
Application Note PDF 1007 KB
Application Note PDF 257 KB
8 items

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
RZ/G Verified Linux Package [5.10-CIP]
Linux Packages for MPUs of the RZ/G2 Group. Functions of this products have been verified and regular maintenance is also provided.
Software Package Renesas
1 item

Software Downloads

Type Title Date
PCB Design Files Log in to Download ZIP 39.07 MB
PCB Design Files Log in to Download ZIP 23.00 MB
Software & Tools - Software
[Toolchains=GNU ARM Embedded|v9.2.1.20191025]
EXE 35.91 MB
Application: Consumer Electronics, Industrial
Compiler: GNU ARM Embedded Function: Application Example, BSP, I/O or Pin, Memory, OS, Other peripherals, Software Package, Timer IDE: e2 studio
3 items