Skip to main content
Renesas Electronics Corporation

Description

YCONNECT-IT-RZN2L is a compact development kit for evaluating applications using Industrial Ethernet communication with the RZ/N2L MPU. It contains two pre-assembled boards called "Stamp Module" and "Carrier Board".

The kit provides EtherCAT, EtherNet/IP and Modbus sample software. With the Gigabit PHYs, it is well prepared to support real-time Ethernet communication based on TSN.

In addition, standard interfaces such as Pmod™ and Arduino and a host interface (QSPI slave) are also mounted, which can be connected easily to the application MCU board.

Note: There are two board versions of YCONNECT-IT-RZN2L (V2 and V3). Please refer to the silk screen printed on the stamp module regarding the board version.

Features

  • 2x Gigabit Industrial Ethernet connectors
  • 2x PMOD connectors
    • Type 3A and Type 6A modules can be mounted, like Renesas QuickConnect IoT sensors and connectivity (Bluetooth® Low Energy (LE), Wi-Fi)
  • Arduino dual-use connector
    • Host: Standard Arduino shields can be mounted
    • Shield: Can be mounted on any Renesas MCU boards such as the EK-RA6M4
  • Flexible power supply from either USB or 24V DC terminal or Arduino host board
  • 9-pin connector for external debugger connection and Segger J-Link OB for debugging via USB
  • Connectors for CAN, host interface, and Industrial Ethernet synchronous signal

Applications

Industrial Gigabit Ethernet SoM block diagram features integrated memory and dual industrial Ethernet Gigabit interface offering an all-in-one solution for high-speed industrial connectivity.
Industrial Gigabit Ethernet System on Module
Industrial gigabit Ethernet SoM enables fast data transmission and easy integration for efficient industry use.
Type Title Date
Manual - Development Tools PDF 2.14 MB
Manual - Development Tools PDF 3.66 MB
PCB Design Files ZIP 39.36 MB
Release Note PDF 277 KB
Release Note PDF 275 KB
Release Note PDF 253 KB
Release Note PDF 248 KB
Application Note PDF 584 KB
AI-generated Summary: The Serial Host interface library enables shared memory access between an external SPI master and the RZ/N2L microcontroller, facilitating direct access to internal resources such as System SRAM and mailbox/semaphore registers. It supports exclusive control and interrupt signaling between the internal Cortex-R52 CPU and the external host CPU. The library manages read/write operations to shared memory and CPU notifications. The document details system configuration examples, operation conditions, peripheral settings, API functions, and sample applications demonstrating the use of the shared memory interface.
Application Note PDF 4.11 MB
AI-generated Summary: The content explains how to implement an OPC UA server on the RZ/N2L industrial network processor using sample software. It covers the software and hardware environment required, including IDE setup, toolchains, and OPC UA client tools. The document details the hardware configuration, software structure, OPC UA stack components, and step-by-step instructions for building, debugging, and verifying OPC UA communication. It also includes information on generating open62541 files and configuring network ports for industrial applications.
Application Note PDF 2.65 MB
AI-generated Summary: EtherCAT slave functionalities on the Renesas RZ/N2L platform run on a single core using EtherCAT Slave Stack Code generated by the SSC Tool. The stack supports EtherCAT State Machine, mailbox protocols like CoE, synchronization modes including Free Run, Sync Manager, and DC synchronization, and CiA402 drive profiles (csp and csv modes). Setup requires the RZ/N2L Industrial Network SOM Kit, IAR Embedded Workbench with patch, e² studio, FSP Smart Configurator, and TwinCAT3 for master configuration. The document guides through hardware setup, stack code generation, sample application execution, and interaction with TwinCAT3 for device scanning, EEPROM updates, and drive profile checks.
Application Note PDF 2.89 MB
AI-generated Summary: EtherCAT slave functionalities are implemented on the Renesas RZ/N2L platform using the EtherCAT Slave Stack Code (SSC) generated by the SSC Tool. The stack supports EtherCAT State Machine, mailbox protocols like CoE, and synchronization modes including Free Run, Sync Manager, and DC synchronization. The setup involves hardware configuration, software tools such as IAR Embedded Workbench and TwinCAT3, and procedures for building, debugging, and testing EtherCAT slave behavior. The document guides users through generating the stack, configuring the board, and verifying communication with TwinCAT masters.
Application Note PDF 2.65 MB
AI-generated Summary: Setup procedures for the RZ/N2L port of EtherNet/IP OpENer software enable communication with CODESYS PLCs using open-source components like FreeRTOS and lwIP. The sample program supports Exclusive and Input Only connections, implementing key CIP object classes such as Identity, Assembly, and Connection Manager. Development requires the RZ/N2L Industrial Network SOM Kit, IAR Embedded Workbench, e2 studio, and CODESYS v3.5.15.10. Detailed instructions cover hardware setup, IP configuration, source code generation, building, debugging, and network operation verification. The package includes OpENer source code under an open-source license and references for RZ/N2L hardware and software resources.
Application Note PDF 1.50 MB
AI-generated Summary: The HTTP server sample program demonstrates TCP/IP communication using FreeRTOS plus TCP on the RZ/N2L Industrial Network SOM Kit. The sample program is preloaded in the flash memory and can be restored to the shipment state by executing it. The setup includes configuring the board, setting the IP address, and building/debugging the sample code using either EWARM or GCC toolchains. Hardware connections involve powering the board via USB and connecting Ethernet cables. The document also provides references for technical manuals and software packages necessary for development.
Application Note PDF 3.42 MB
AI-generated Summary: The Modbus TCP slave function enables communication using the Modbus protocol stack on the Renesas RZ/N2L Industrial Network SOM Kit. It supports nine Modbus function codes including reading and writing coils and registers. The document details project setup requirements, including compatible boards, IDEs such as Embedded Workbench for ARM and e² studio, and necessary patches. It also covers steps for configuring the board, setting IP addresses, building and debugging sample projects, and running demonstrations. Additional appendices provide DHCP mode setup, API references, and FSP configuration for the VSC8531 Ethernet PHY.
Application Note PDF 1.47 MB
AI-generated Summary: The guide explains how to set up, build, and debug the LED blinky sample program for the RZ/N2L Industrial Network SOM Kit. It details hardware requirements, software tools, and the use of GreenPAK for I/O control via I2C communication. The sample program controls LEDs and Dip Switches on the carrier board, demonstrating basic LED blinking and interval control. It includes instructions for flashing memory, project setup, and function specifications such as LED and Dip Switch initialization and I2C data handling. The document also references technical manuals and software packages necessary for development.
15 items

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
[Software=RZ/N2 FSP|v2.0.0],[Toolchains=GNU Arm Embedded|v12.2.1.arm-12-24;IAR Embedded Workbench for ARM|v9.50.1]
Log in to Download ZIP 3.85 MB Compiler: ARMCC, ICCARM IDE: e2 studio, IAR EWARM
Sample Code
[Software=RZ/N2 FSP|v2.0.0],[Toolchains=GNU Arm Embedded|v12.2.1.arm-12-24;IAR Embedded Workbench for ARM|v9.50.1]
Log in to Download ZIP 8.28 MB Compiler: ARMCC, ICCARM IDE: e2 studio, IAR EWARM
Sample Code
[Software=RZ/N2 FSP|v2.0.0],[Toolchains=GNU Arm Embedded|v12.2.1.arm-12-24;IAR Embedded Workbench for ARM|v9.50.1]
Log in to Download ZIP 2.32 MB Compiler: ARMCC, ICCARM IDE: e2 studio, IAR EWARM
Sample Code
[Software=RZ/N2 FSP|v2.0.0],[Toolchains=GNU Arm Embedded|v12.2.1.arm-12-24;IAR Embedded Workbench for ARM|v9.50.1]
Log in to Download ZIP 1.93 MB Compiler: ARMCC, ICCARM IDE: e2 studio, IAR EWARM
Sample Code
[Software=RZ/N2L FSP|v1.2.0],[Toolchains=GNU Arm Embedded|v9.3.1,20200408;IAR Compiler for Arm|v.9.32.2]
Log in to Download ZIP 4.13 MB
Application: Industrial
Compiler: GNU ARM Embedded, ICCARM Function: Software Package IDE: e2 studio, IAR EWARM
Sample Code
[Software=RZ/N2L FSP|v1.2.0],[Toolchains=GNU Arm Embedded|v9.3.1,20200408;IAR Embedded Workbench for ARM|v9.30.1]
Log in to Download ZIP 34.84 MB
Application: Industrial
Compiler: GNU ARM Embedded, ICCARM Function: Software Package IDE: e2 studio, IAR EWARM
6 items

Lab on the Cloud

Lab on the Cloud

Part NumberStatusStockSampleablePb (Lead) Free
YCONNECT-IT-RZN2LActiveIn StockN/ANo
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?