Product Name | Insulation Voltage (kVr.m.s.) | 1 - Outer Creepage Distance (mm) | 2 - Insulator Thickness (mm) | 3 - Clearance (mm) |
---|---|---|---|---|
PS8501, PS8501L3 | 5 | 7.0 | 0.4 | 7.0 |
PS8501L1, PS8501L2 | 5 | 8.0 | 0.4 | 8.0 |
PS8502, PS8502L3 | 5 | 7.0 | 0.4 | 7.0 |
PS8502L1, PS8502L2 | 5 | 8.0 | 0.4 | 8.0 |
PS9505, PS9505L3 | 5 | 7.0 | 0.4 | 7.0 |
PS9505L1, PS9505L2 | 5 | 8.0 | 0.4 | 8.0 |
PS9513, PS9513L3 | 5 | 7.0 | 0.4 | 7.0 |
PS9513L1, PS9513L2 | 5 | 8.0 | 0.4 | 8.0 |
PS9587, PS9587L3 | 5 | 7.0 | 0.4 | 7.0 |
PS9587L1, PS9587L2 | 5 | 8.0 | 0.4 | 8.0 |