Overview
Description
Renesas' Fast Recovery Diodes (FRD) achieve low forward voltage and fast, soft recovery characteristics with ultra-thin wafer and lifetime control technology.
This 650V/30A diode is optimized for high-power applications such as inverters.
Features
- Forward voltage: VF = 1.7V typ. (at IF = 30A)
- High speed switching
- Unsawn wafer
- Wafer size = 200mm
- Quality grade: Standard
Comparison
Applications
- UPS
- Welding
- Photovoltaic inverters
- Power converter system
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 139 KB | |
Application Note | PDF 820 KB | |
White Paper | PDF 368 KB | |
Application Note | PDF 556 KB 日本語 | |
Application Note | PDF 429 KB 日本語 | |
5 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
