Overview
Description
Renesas' Fast Recovery Diodes (FRD) achieve low forward voltage and fast and soft recovery characteristics with ultra-thin wafer and lifetime control technology. This 1200V/200A diode is optimized for high-power applications such as inverters.
Features
- Fast Recovery Diode technology
- Low forward voltage
- VF = 1.9V typ. (at IF = 200A, Tj = 25°C)
- Low Switching loss
- Easy paralleling by internal Rg
Comparison
Applications
- High speed switching
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 252 KB | |
Application Note | PDF 820 KB | |
Application Note | PDF 521 KB 日本語 | |
White Paper | PDF 368 KB | |
Application Note | PDF 556 KB 日本語 | |
Application Note | PDF 429 KB 日本語 | |
Application Note | PDF 648 KB 日本語 | |
Application Note | PDF 941 KB 日本語 | |
Application Note | PDF 1.05 MB 日本語 | |
9 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
