Overview
Description
The RJU60C6SDPQ-A0 is a single diode fast recovery diode with a forward current of 25A, forward voltage of 1.4V to 2V, reverse current of 25µA, a repetitive peak reverse voltage of 600V, and a 100ns recovery time.
Features
- Fast reverse recovery time: trr = 100ns typ. (at IF = 30A, di/dt = −100A/μs)
- Low forward voltage: VF = 1.4V typ. (at IF = 50A)
- Low reverse current: IR = 25μA max. (at VR = 600V)
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 75 KB | |
Application Note | PDF 820 KB | |
White Paper | PDF 368 KB | |
Application Note | PDF 556 KB 日本語 | |
Application Note | PDF 429 KB 日本語 | |
Brochure | PDF 1.32 MB | |
6 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
