Overview
Description
The RJU65F26DWA is a high-performance fast recovery diode with a forward current of 100A, forward voltage of 1.7V to 2.2V, reverse current of 2µA, a repetitive peak reverse voltage of 650V, and a 90ns recovery time.
Features
- Low forward voltage (VF) = 1.7V typ. (at IF = 100A, Tc = 25 °C)
- Fast recovery (soft recovery)
- Reverse recovery time (trr) = 90ns typ. (at IF = 100A, di/dt = 100A/µs, Tc = 25 °C)
Comparison
Applications
- Inverters
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 157 KB | |
Application Note | PDF 820 KB | |
Application Note | PDF 521 KB 日本語 | |
White Paper | PDF 368 KB | |
Application Note | PDF 556 KB 日本語 | |
Application Note | PDF 429 KB 日本語 | |
Application Note | PDF 1.39 MB 日本語 | |
7 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
