Renesas' insulated gate bipolar transistor (IGBT) devices offer soft switching for induction heating (IH) devices and are recommended for 10kHz to 100kHz frequencies.
600V to 650V IGBTs
Generation | Series | Features |
---|---|---|
G7H | 65T1x Series | 650V IGBT for current resonance, ultra-low VCE(sat) + low tail loss + high-speed switching, frequency: 10kHz to 35kHz |
G7H | 60T0x Series | 600V IGBT for current resonance, low VCE(sat), ultra-low tail loss + high-speed switching, frequency: 20kHz to 100kHz |
G6H | 60Fx Series | This series is not supported for new designs. Please use the 65T1x Series of products instead. 600V IGBT, low VCE(sat), frequency: 10kHz to 35kHz |
G6H | 60Tx Series | This series is not supported for new designs. Please use the 65T1x Series of products instead. 600V IGBT for current resonance, high-speed turn-off, frequency: 10kHz to 35kHz |
1100V to 1350V IGBTs
Generation | Series | Features |
---|---|---|
G6H | 1xFxR Series | RC-IGBT for current resonance, low VCE(sat), frequency: 10kHz to 20kHz This series is not supported for new designs. |
Product Features
Products that suppress tail loss and are suitable for current resonance circuits (soft switching).
IGBTs for IH - Current Resonance
Renesas' IGBTs for current resonance in induction heating offer low Etail, low VCE(sat), high-speed switching, and a built-in fast-recovery diode (FRD). Additionally, these IGBTs are available in a non-isolated package (TO-247).
Part Number | VCES (V) | VGES (V) | IC (A) | VCE(sat) (V) | Tj max (C) | Package | |
---|---|---|---|---|---|---|---|
25 °C | 100 °C | ||||||
RJH60T04DPQ-A1 | 600 | ±30 | 60 | 30 | 1.5 (30A) | 150 | TO-247 (non-isolated) |
RJH65T14DPQ-A0 | 650 | ±30 | 100 | 50 | 1.4 (50A) | 175 | TO-247 (non-isolated) |
Competitor's IGBT | 600 | ±20 | 80 | 40 | 1.9 (40A) | 150 | TO-247 (non-isolated) |
To inquire about the sample availability, contact a Renesas sales office or sales representative.