Our GaN power discretes offer improved efficiency over silicon through lower gate charge, lower crossover loss and smaller reverse recovery charge. Leading the GaN Revolution, Renesas has the highest performance, highest reliability GaN devices for high voltage power conversion applications. We have the industry's only JEDEC- and AEC-Q101-qualified GaN FETs and can achieve over 99% efficiency, 40% more power density and 20% lower system cost.

Product Selector: GaN Power Discretes
Explore our catalog of products through our parametric product selector tool. Compare specifications across various parameters to find the right part for your design.
Product SelectorVideos & Training
Gallium Nitride (GaN) Delivers Unmatched Performance and Reliability
Renesas now offers the highest performance and reliability Gallium Nitride (GaN) solutions with the help of Transphorm. Discover how our GaN technology can enhance your next-generation system designs.
To learn more, visit the GaN Power Discretes category page.
Video List
Tools & Resources
Featured Applications
See All Applications
USB-C & USB PD power supplies with multiple outputs, optimized efficiency, and cost-effective design.

Compact 65W USB-C adapter with USB PD 3.1 and ZSP design, single/dual-port charging, and high efficiency.

140W USB-C power supply with SuperGaN, adaptive ZVS, smart PFC, and high efficiency at 28V/5A.