Overview
Description
USB-C and USB Power Delivery (PD) became the standard for powering mobile devices. These designs offer low-cost single and dual-port USB-C and USB PD 3.1 power adapters, providing flexible power options with dual outputs of 100W (5-20V/5A) or a single output of 140W (5-28V/5A). Optimized for cost and power efficiency, these adapters use components that minimize size and price without compromising performance.
System Benefits:
- Compatible with any USB-C sink and supports USB PD 3.1 for automatic voltage or power negotiation
- Wide AC input range of 90-264VAC with integrated power factor control (PFC)
- 100W dual DC output variants: 5V/3A, 9V/3A, 15V/3A, 20V/3.25A/5A
- 140W DC output variants: 5V/3A, 9V/3A, 15V/3A, 20V/5A, 28V/5A
- Low standby power consumption (<300mW), meeting DOE level VI requirements for dual-port operation
- Max Ripple <200mVPP
Comparison
Applications
Low-cost chargers and power sources for mobile phones, tablets, RPi, similar Single Board Computers (SBCs), or any USB-C device
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the Cloud100W/140W USB-C & USB PD Power Supply with Multiple Outputs
GaN FET
Sync Controller
Products
DC/DC Controller
Products
DC/DC Controller
Products
USB PD Controller
Products
USB PD Controller
Products
Optocoupler
Products
Isolated Flyback AC/DC
Products
Exiting Interactive Block Diagram
100W/140W USB-C & USB PD Power Supply with Single Output
GaN FET
GaN FET
PFC Controller
Products
Isolated Flyback Controller
Products
Sync Controller
Products
USB PD Controller
Products
Optocoupler
Products
Optocoupler
Products
Exiting Interactive Block Diagram